The TMV and TSU Series are universal voltage delay-on-make timers. Two models cover all the popular voltages and time delays. Available with knob or external adjust time delay. Its simple two terminals can easily be connected in series with a relay coil, contactor coil, solenoid, lamps, small motor, etc., to delay their energization, prevent short cycling or to sequence on various loads.
Operation (Delay-on-Make)
Upon application of input voltage, the time delay begins. The output is de-energized before and during the time delay. At the end of the time delay, the output energizes and remains energized until input voltage is removed. Reset: Removing input voltage resets the time delay and output.
Universal AC/DC operating voltage
Totally solid-state and encapsulated
Two terminal series connection with the load
1A steady, 10A inrush solid-state output
Provides flexibility for use in all systems
No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
Provides quick and easy installation for new or existing systems
Provides 100 million operations in typical conditions