Link has been copied to clipboard
The TH1 Series is a solid-state relay and timer combined into one compact, easy-to-use control. This highly reliable device eliminates the need for a separate solid-state relay. When mounted to a metal surface, it can switch load currents up to 20A steady state, and 200A inrush.
Operation (Delay-on-Make)
Upon application of input voltage, the time delay begins. The output is de-energized before and during the time delay. At the end of the time delay, the output energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.
- Microcontroller based
- Compact, low cost design
- High load currents up to 20A, 200A inrush
- Totally solid state and encapsulated
- Metalized mounting surface
- Repeat Accuracy + / - 2%, Factory calibration + / - 5%
- Allows flexibility for OEM applications and reduces labor and component costs
- Allows direct operation of motors, lamps, and heaters directly without a contactor
- Facilitates heat transfer for high current applications
TH Parts
Link has been copied to clipboard