Link has been copied to clipboard
The TDM Series is a delay-on-make timer that combines accurate digital circuitry with isolated, DPDT relay contacts in an industry standard 8-pin plug-in package. DIP switch adjustment allows precise selection of the time delay over the full time delay range. The TDM Series is the product of choice for custom control panel and OEM designers.
Operation (Delay-on-Make)
Upon application of input voltage, the time delay begins. The output is de-energized before and during the time delay. At the end of the time delay, the output relay energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.
- Wide delay range (0.1s to 2.8h)
- Microcontroller based
- Dip switch adjustment P
- Setting accuracy +/-2%
- LED indication
- Isolated 10A, DPDT output contacts
- User selectable via DIP switches for fine tuning to individual applications
- Repeat Accuracy + / - 0.1%
- Provides first time setting accuracy of +/-2%
- Provides flexibility for use in most applications
- Provides visual indication of time delay status
- Allows control of loads for AC or DC voltages
TDM Parts
Link has been copied to clipboard