Link has been copied to clipboard
The PRLM Series is designed for use in non-critical timing applications. It offers low cost, knob adjustable timing control, full 10A relay output, and onboard LED indication. The knob adjustment provides a guaranteed time range of up to 10 minutes in 6 ranges. The onboard LED indicates whether or not the unit is timing (flashing LED) as well as the status of the output.
Operation (Delay-on-Make)
The time delay is initiated when input voltage is applied. LED flashes during timing. At the end of the delay period, the output contacts energize. LED is on steady after the unit times out.
Reset: Reset is accomplished by removal of input voltage. There is no false output when reset during timing.
- Electronic circuitry with electromechanical relay
- Knob adjustable time delay
- Isolated 10A, DPDT output contacts
- LED indication
- Industry standard octal plug connection
- Repeat Accuracy + / - 2%
- Guaranteed time range of up to 10 mins in 6 ranges
- Allows control of loads for AC or DC voltages
- Provides relay status both during and after timing
- Eliminates need for special connectors
PRLM Parts
Link has been copied to clipboard