background-waves

MSM30.7W6

Product Status| Obsoletei
Obsolete Since: | 10/7/2020

MSM30.7W6

SOLID STATE TIMER (D.O.M.) | Series: MSM
info
The MSM replaces bi-metal type timing with reliable solid-state circuitry. There are no moving parts to arc or wear. It is a cost effective solution for OEM designers. It is available for printed circuit board mounting or surface mounting with a removable bracket and wire leads. The MSM offers immediate reset on removal of power.


Operation (Delay-on-Make)
The time delay begins upon application of input voltage. The output is de-energized before and during the time delay. At the end of the time delay, the output energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.

PropertyValue
Input Voltage (V)
24 V dc
Output Form
NO - open during timing
Time Delay Range (s)
0.7 s fixed
Circuitry
Encapsulated
Dielectric Breakdown
≥2000V terminals to mounting surface
Humidity
95% relative : non-condensing
Input Tolerance (%)
±10%
Insulation Resistance (Ω)
≥100
Mounting Method
Stranded 18 AWG wire leads (0.933 mm²) with mounting bracket; 6 in wire length
Operating Temperature Max (°C)
60
Operating Temperature Maximum Fahrenheit
140
Operating Temperature Minimum Celsius
-20
Operating Temperature Minimum Fahrenheit
-4
Output Load Rating (VA)
0.5 A steady state @ 25°C; 0.25 A steady state @ 60°C
Minimum Output Holding Current (mA)
40
Output Type
Solid state
Output Voltage Drop (V)
≅2.5 V @ 0.5 A
Polarity
DC units are reverse polarity protected
Recycle Time
≤75
Repeat Accuracy (%)
±5%
Setpoint vs. Ambient Temperature and Operating Voltage
≤±15%
Storage Temperature Maximum Celsius
85
Storage Temperature Maximum Fahrenheit
185
Storage Temperature Minimum Celsius
-30
Storage Temperature Minimum Fahrenheit
-22
Time Delay Tolerance (%)
±15%
Time Delay Type
Analog

MSM30.7W6 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MSM30.7W6SOLID STATE TIMER (D.O.M.)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.