background-waves

Series: MSM

Delay On Make Timer
Product Status| Activei
info
The MSM replaces bi-metal type timing with reliable solid-state circuitry. There are no moving parts to arc or wear. It is a cost effective solution for OEM designers. It is available for printed circuit board mounting or surface mounting with a removable bracket and wire leads. The MSM offers immediate reset on removal of power.


Operation (Delay-on-Make)
The time delay begins upon application of input voltage. The output is de-energized before and during the time delay. At the end of the time delay, the output energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.

  • Analog circuitry
  • Compact, low cost design
  • Long life
  • PCB or wire harness
  • Immediate reset
  • Totally Encapsulated
  • Repeat Accuracy + / - 5%, Factory calibration + / - 15%
  • Allows flexibility for OEM applications
  • No moving parts to arc or wear
  • Offers design and installation flexibility
  • Occurs on removal of power
  • Protects against shock, vibration and humidity

MSM Parts

FiltersFilters

Series: MSM Resources