background-waves

Series: KSPSP DOM Timers

Delay On Make Timer
Product Status| Activei
info
The KSPS Series is a factory programmed module available in any 1 of 14 standard functions. The KSPS offers a single, fixed, externally or onboard adjustable time delay. The 1A steady, 10A inrush rated solid-state output provides 100 million operations typical. Its microcontroller timing circuit provides excellent repeat accuracy and stability. Encapsulation protects against shock, vibration, and humidity. The KSPS Series is a cost effective approach for OEM applications that require small size and solid state reliability.


Operation (Delay on Make)
Upon application of the input voltage, the dime delay begins. The output relay is de-energized before and during the time delay. At the end of the time delay, the put energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.

  • Microcontroller based
  • Compact design
  • 1A steady, 10A inrush solid-state output
  • Totally solid state and encapsulated
  • Repeat Accuracy + / - 0.5%, Factory calibration + / - 1%
  • Allows direct control of motors, lamps and heaters without a contactor
  • No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
  • Facilitates heat transfer in high current applications
  • Allows flexibility for OEM applications and reduces labor and components costs

KSPSP DOM Timers Parts

FiltersFilters

Series: KSPSP DOM Timers Resources