Link has been copied to clipboard
The KSDU Series are encapsulated solid-state, delay-on-make timers that combine digital timing circuitry with universal voltage operation. The KSDU is factory fixed from 0.1s to 10,230s and does not include the DIP switch. These series are excellent choices for process control systems and OEM equipment.
Operation (Delay-on-Make)
Upon application of input voltage, the time delay begins. The output is de-energized before and during the time delay. At the end of the time delay, the output energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.
- Universal Voltage
- Digital Integrated Circuitry
- 1A Steady, 10A inrush solid-state output
- Totally solid state and encapsulated
- 2 terminal design
- 24 to 240VAC/DC in 2 ranges
- Repeat accuracy + / - 5%
- Provides 100 million operations in typical conditions
- No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
- Provides series connection for easy installation
KSDU Parts
Link has been copied to clipboard