background-waves

Series: KRPS DOM Timers

Delay On Make Timer
Product Status| Activei
info
The KRPS Series is a factory programmed time delay relay available with 1 of 15 functions and measures only 2 inches square. The KRPS offers a wide range of fixed, onboard, or externally adjustable time delays. The output relay contacts offer a full 10A rating with complete isolation. Its microcontroller timing circuit provides excellent repeat accuracy and stability. Encapsulation protects against shock, vibration, and humidity. The KRPS Series is a cost effective approach for OEM applications that require small size, isolation, accuracy, and long life. Special time ranges and functions are available.


Operation (Delay on Make)
Upon application of the input voltage, the dime delay begins. The output relay is de-energized before and during the time delay. At the end of the time delay, the put energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.

  • Microcontroller based
  • Compact design
  • Isolated, SPDT, 10A output
  • Encapsulated
  • Repeat Accuracy + / - 0.5%
  • Allows flexiblility for OEM applications
  • Allows control of loads for AC or DC voltages
  • Encapsulated to protect against shock, vibration, and humidity

KRPS DOM Timers Parts

FiltersFilters

Series: KRPS DOM Timers Resources