background-waves

KRDM420

Product Status| Activei

KRDM420

2X2 D.O.M. W/RELAY | Series: KRDM
PropertyValue
Input Voltage (V)
120 V ac
Output Form
SPDT
Time Delay Range (s)
0.1 - 10 s onboard adjustable
Dimensions
2 H x 2 W in. (50.8 x 50.8 mm)
Circuitry
Encapsulated
Humidity
95% relative : non-condensing
Input AC Line Frequency (Hz)
50/60
Input Tolerance (%)
-20% - 10%
Insulation Resistance (Ω)
≥100
Isolation Voltage
≥1500 Vrms input to output
Life
Electrical: 1 x 10⁵; Mechanical: 1 x 10⁷
Mounting Method
Surface mount with 1 #10 (M5 x 0.8) screw
Operating Temperature Max (°C)
60
Operating Temperature Maximum Fahrenheit
140
Operating Temperature Minimum Celsius
-20
Operating Temperature Minimum Fahrenheit
-4
Output Load Rating (VA)
10 A resistive @ 125 V ac; 5 A resistive @ 230 V ac and 28 V dc; 1/4 hp @ 125 V ac; 1/4 hp @125 V ac @ 40°C
Output Type
Isolated relay contacts
Power Consumption
≤2 VA
Recycle Time
≤150
Repeat Accuracy (%)
±0.5% or 20 ms whichever is greater
Setpoint vs. Ambient Temperature and Operating Voltage
≤±5%
Storage Temperature Maximum Celsius
85
Storage Temperature Maximum Fahrenheit
185
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40
Switching Voltage Maximum (V)
250
Termination Type
0.25 in. (6.35 mm) male quick connect terminals
Time Delay Tolerance (%)
±5%

KRDM420 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
KRDM4202X2 D.O.M. W/RELAY

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.