Input Voltage (V) | 120 V ac |
Output Form | SPDT |
Time Delay Range (s) | 10 m fixed |
Dimensions | 2 H x 2 W in. (50.8 x 50.8 mm) |
Circuitry | Encapsulated |
Humidity | 95% relative : non-condensing |
Input AC Line Frequency (Hz) | 50/60 |
Input Tolerance (%) | -20% - 10% |
Insulation Resistance (Ω) | ≥100 |
Isolation Voltage | ≥1500 Vrms input to output |
Life | Electrical: 1 x 10⁵; Mechanical: 1 x 10⁷ |
Mounting Method | Surface mount with 1 #10 (M5 x 0.8) screw |
Operating Temperature Max (°C) | 60 |
Operating Temperature Maximum Fahrenheit | 140 |
Operating Temperature Minimum Celsius | -20 |
Operating Temperature Minimum Fahrenheit | -4 |
Output Load Rating (VA) | 10 A resistive @ 125 V ac; 5 A resistive @ 230 V ac and 28 V dc; 1/4 hp @ 125 V ac; 1/4 hp @125 V ac @ 40°C |
Output Type | Isolated relay contacts |
Power Consumption | ≤2 VA |
Recycle Time | ≤150 |
Repeat Accuracy (%) | ±0.5% or 20 ms whichever is greater |
Setpoint vs. Ambient Temperature and Operating Voltage | ≤±5% |
Storage Temperature Maximum Celsius | 85 |
Storage Temperature Maximum Fahrenheit | 185 |
Storage Temperature Minimum Celsius | -40 |
Storage Temperature Minimum Fahrenheit | -40 |
Switching Voltage Maximum (V) | 250 |
Termination Type | 0.25 in. (6.35 mm) male quick connect terminals |
Time Delay Tolerance (%) | ±5% |