background-waves

Series: HRDM

Relay-Output, Recycling Time Delay Relay
Product Status| Activei
info
The HRDM Series combines an electromechanical relay output with microcontroller timing circuitry. It offers 12 to 230V operation in five ranges and factory fixed, onboard, or external adjustable time delays with a repeat accuracy of ±0.5%. The output contact rating allows for direct operation of heavy loads, such as compressors, pumps, blower motors, heaters, etc. This series is ideal for OEM applications where cost is a factor.


Operation (Delay-on-Make)
Upon application of input voltage, the time delay begins. The output is de-energized before and during the time delay. At the end of the time delay, the output relay energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.

  • Microcontroller based
  • Compact, low cost design
  • Isolated, 30A, SPDT, NO output contacts
  • Encapsulated
  • Repeat Accuracy + / - 0.5%
  • Allows flexiblility for OEM applications
  • Allows direct operation of heavy loads: compressors, pumps, blower moters, heaters.
  • Protects against shock, vibration, and humidity

HRDM Parts

FiltersFilters

Series: HRDM Resources