background-waves

ERDM222

Product Status| Activei

ERDM222

ECONO-TIMER (D.O.M.) | Series: ERDM
info
The ERDM Series are a combination of digital electronics and a reliable electromechanical relay. These devices offer a DPDT relay output for relay logic circuits, and isolation of input to output voltages. Cost effective for OEM applications, such as random starting, sequencing ON, switch de-bouncing, anti-short cycling, and other common delay-on-make applications.


Operation (Delay-on-Make)
Upon application of input voltage, the time delay begins. The output is de-energized before and during the time delay. At the end of the time delay, the output energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.

PropertyValue
Input Voltage (V)
24 V ac
Output Form
DPDT
Time Delay Range (s)
0.1 - 5 s adjustable
Dimensions
3.5 H x 2.5 W in. (88.9 x 63.5 mm)
Adjustment
Onboard knob
Input AC Line Frequency (Hz)
50/60
Input Tolerance (%)
-15% - 20%
Insulation Resistance (Ω)
≥100
Isolation Voltage
≥1500 Vrms input to output
Life
Full load: 1 x 10⁶; Mechanical: 1 x 10⁷
Mounting Method
Surface mount with 2 #6 (M3.5 x 0.6) screws
Operating Temperature Max (°C)
65
Operating Temperature Maximum Fahrenheit
149
Operating Temperature Minimum Celsius
-40
Operating Temperature Minimum Fahrenheit
-40
Output Load Rating (VA)
10 A resistive @ 120/240 V ac and 28 V dc; 1/3 hp @ 120/240 V ac
Output Type
Isolated relay contacts
Polarity
DC units are reverse polarity protected
Recycle Time
≤150
Repeat Accuracy (%)
±0.5%
Setpoint vs. Ambient Temperature and Operating Voltage
≤±2%
Storage Temperature Maximum Celsius
85
Storage Temperature Maximum Fahrenheit
185
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40
Termination Type
0.25 in. (6.35 mm) male quick connect terminals
Time Delay Tolerance (%)
±10%
Time Delay Type
Digital

ERDM222 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
ERDM222ECONO-TIMER (D.O.M.)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.