The KRPD Series is a factory programmed time delay relay available with 1 of 12 standard dual functions. The time delays can be factory fixed, onboard or externally adjustable or a combination of fixed and adjustable. The SPDT output relay contacts offer a full 10A rating with complete isolation. Its microcontroller timing circuit provides excellent repeat accuracy and stability. Encapsulation protects against shock, vibration, and humidity. The KRPD Series is a cost effective approach for OEM applications that require small size, isolation, accuracy and long life.
Microcontroller based
Compact design
Isolated, 10A, SPDT output contacts
Encapsulated
Repeat Accuracy + / - 0.5%
Allows flexibility for OEM applications
Allows control of loads for AC or DC voltages
Encapsulated to protect against shock, vibration, and humidity