background-waves

Series: KRPD DOM DOB Timers

Relay Output Timer
Product Status| Activei
info
The KRPD Series is a factory programmed time delay relay available with 1 of 12 standard dual functions. The time delays can be factory fixed, onboard or externally adjustable or a combination of fixed and adjustable. The SPDT output relay contacts offer a full 10A rating with complete isolation. Its microcontroller timing circuit provides excellent repeat accuracy and stability. Encapsulation protects against shock, vibration, and humidity. The KRPD Series is a cost effective approach for OEM applications that require small size, isolation, accuracy and long life.
  • Microcontroller based
  • Compact design
  • Isolated, 10A, SPDT output contacts
  • Encapsulated
  • Repeat Accuracy + / - 0.5%
  • Allows flexibility for OEM applications
  • Allows control of loads for AC or DC voltages
  • Encapsulated to protect against shock, vibration, and humidity

KRPD DOM DOB Timers Parts

FiltersFilters

Series: KRPD DOM DOB Timers Resources