background-waves

TRB120A3X600

Product Status| Obsoletei

TRB120A3X600

TIME DELAY RELAY | Series: TRB
info
The TRB Series combines an isolated, 10A electromechanical relay output with analog timing circuitry. False trigger of the TRB by a transient is unlikely because of the complete isolation of the circuit from the line prior to initiation. The initiate contact is common to one side of the line and may be utilized to operate other loads. Installation is easy due to the TRB’s industry standard 8- or 11-pin plug-in base wiring.


Operation (Delay-on-Break)
Input voltage must be applied before and during timing. Upon closure of the initiate switch, the output relay energizes. The time delay begins when the initiate switch is opened (trailing edge triggered). The output remains energized during timing. At the end of the time delay, the output de-energizes. The output will energize if the initiate switch is closed when input voltage is applied.
Reset: Reclosing the initiate switch during timing resets the time delay. Loss of input voltage resets the time delay and output.

PropertyValue
Input Voltage (V)
120 V ac
Output Form
Isolated SPDT
Time Delay Range (s)
7 - 600 s lock shaft adjustable
Dimensions
3.6 H x 2.39 W in. (91.6 x 60.7 mm)
Initiate Time
≤70
Input AC Line Frequency (Hz)
50/60
Input Tolerance (%)
-20% - 10%
Insulation Resistance (Ω)
≥100
Isolation Voltage
≥1500 Vrms input to output
Life
Electrical: 1 x 10⁶; Mechanical: 1 x 10⁷
Mounting Method
Plug-in socket
Operating Temperature Max (°C)
65
Operating Temperature Maximum Fahrenheit
149
Operating Temperature Minimum Celsius
-20
Operating Temperature Minimum Fahrenheit
-4
Output Load Rating (VA)
10 A resistive @ 120/240 V ac and 28 V dc; 1/3 hp @ 120/240 V ac
Output Type
Electromechanical relay
Power Consumption
≤3.25 W
Recycle Time
≤250
Repeat Accuracy (%)
±2% or 20 ms whichever is greater
Reset Time (ms)
≤75
Setpoint vs. Ambient Temperature and Operating Voltage
≤±10%
Setting Accuracy
±20%
Storage Temperature Maximum Celsius
85
Storage Temperature Maximum Fahrenheit
185
Storage Temperature Minimum Celsius
-30
Storage Temperature Minimum Fahrenheit
-22
Termination Type
Octal 8-pin plug-in
Time Delay Tolerance (%)
±20%
Time Delay Type
Analog

TRB120A3X600 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
TRB120A3X600TIME DELAY RELAY

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.