Link has been copied to clipboard
The TRB Series combines an isolated, 10A electromechanical relay output with analog timing circuitry. False trigger of the TRB by a transient is unlikely because of the complete isolation of the circuit from the line prior to initiation. The initiate contact is common to one side of the line and may be utilized to operate other loads. Installation is easy due to the TRB’s industry standard 8- or 11-pin plug-in base wiring.
Operation (Delay-on-Break)
Input voltage must be applied before and during timing. Upon closure of the initiate switch, the output relay energizes. The time delay begins when the initiate switch is opened (trailing edge triggered). The output remains energized during timing. At the end of the time delay, the output de-energizes. The output will energize if the initiate switch is closed when input voltage is applied.
Reset: Reclosing the initiate switch during timing resets the time delay. Loss of input voltage resets the time delay and output.
- Complete isolation of circuit from line
- Industry standard 8 or 11-pin connection
- Isolated, 10A, SPDT or DPDT output contacts
- Analog circuitry
- No false trip due to transients
- Provides easy installation and field replacement
- Allows control of loads for AC or DC voltages
- Repeat accuracy + /- 2%
TRB Parts
Link has been copied to clipboard