background-waves

TDB230AL

Product Status| Activei

TDB230AL

DIGI-SET (D.O.B.) | Series: TDB
info
The TDB Series combines accurate digital circuitry with isolated, 10A, DPDT or SPDT contacts in an 8 or 11-pin plug-in package. The TDB Series features DIP switch selectable time delays ranging from 0.1-10,230 seconds in three ranges. The TDB Series is the product of choice for custom control panel and OEM designers.


Operation (Delay-on-Break)
Input voltage must be applied to the input before and during timing. Upon closure of the initiate switch, the output relay is energized. The time delay begins when the initiate switch is opened (trailing edge triggered). The output remains energized during timing. At the end of the time delay, the output de-energizes. The output will energize if the initiate switch is closed when input voltage is applied.
Reset: Reclosing the initiate switch during timing resets the time delay. Loss of input voltage resets the time delay and output.

PropertyValue
Input Voltage (V)
230 V ac
Output Form
SPDT
Time Delay Range (s)
1 - 1023 s in 1 s increments
Dimensions
3.2 H x 2.4 W in. (81.3 x 60.7 mm)
Indication
LED indicates relay is energized
Initiate Time
≤60
Input AC Line Frequency (Hz)
50/60
Input Tolerance (%)
-20% - 10%
Isolation Voltage
≥1500 Vrms input to output
Life
Electrical: 1 x 10⁶; Mechanical: 1 x 10⁷
Mounting Method
Plug-in socket
Operating Temperature Max (°C)
65
Operating Temperature Maximum Fahrenheit
149
Operating Temperature Minimum Celsius
-20
Operating Temperature Minimum Fahrenheit
-4
Output Load Rating (VA)
10 A resistive @ 120/240 V ac and 28 V dc; 1/3 hp @ 120/240 V ac
Output Type
Electromechanical relay
Power Consumption
≤3.25 W
Recycle Time
≤150
Repeat Accuracy (%)
±0.1% or 20 ms whichever is greater
Reset Time (ms)
≤50
Setpoint vs. Ambient Temperature and Operating Voltage
≤±5%
Setting Accuracy
±2% or 50 ms whichever is greater
Storage Temperature Maximum Celsius
85
Storage Temperature Maximum Fahrenheit
185
Storage Temperature Minimum Celsius
-30
Storage Temperature Minimum Fahrenheit
-22
Termination Type
Octal 8-pin plug-in
Time Delay Type
Digital
Undervoltage Trip Voltage (%)
023 s in 1 s increments"

TDB230AL Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
TDB230ALDIGI-SET (D.O.B.)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.