background-waves

KSDB220

Product Status| Activei

KSDB220

SOLID STATE TIMER | Series: KSDB
info
The KSDB is designed for general purpose commercial and industrial applications where a small, cost effective, reliable solid-state timer is required. The factory calibration for fixed time delays is within 5% of the target time delay. The repeat accuracy, under stable conditions, is 0.5% of the selected time delay. This series is designed for popular AC and DC voltages. Time delays of 0.1 seconds to 1000 minutes are available in 6 ranges. The output is rated 1A steady and 10A inrush. The modules are totally solid state and encapsulated to protect the electronic circuitry.


Operation (Delay-on-Break)
Input voltage must be applied before and during timing. Upon closure of the initiate switch, the output energizes. The time delay begins when the initiate switch is opened. The output remains energized during timing. At the end of the time delay, the output de-energizes. The output energizes if the initiate switch is closed when input voltage is applied.
Reset: Reclosing the initiate switch during timing resets the time delay. Loss of input voltage resets the time delay and output.

PropertyValue
Input Voltage (V)
24 V ac
Output Form
NO - closed before and during timing
Time Delay Range (s)
0.1 - 10 s externally adjustable
Dimensions
2 H x 2 W in. (50.8 x 50.8 mm)
Circuitry
Encapsulated
Dielectric Breakdown
≥2000V terminals to mounting surface
Humidity
95% relative : non-condensing
Initiate Time
≤20
Input AC Line Frequency (Hz)
50/60
Input Tolerance (%)
±20%
Insulation Resistance (Ω)
≥100
Mounting Method
Surface mount with 1 #10 (M5 x 0.8) screw
OFF Open State Leakage Current
≅5 @230 V ac
Operating Temperature Max (°C)
60
Operating Temperature Maximum Fahrenheit
140
Operating Temperature Minimum Celsius
-40
Operating Temperature Minimum Fahrenheit
-40
Output Load Rating (VA)
1 A steady state; 10 A inrush @ 60°C
Output Type
Solid state
Output Voltage Drop (V)
≅2.5 V @ 1 A
Power Consumption
≤2 VA
Repeat Accuracy (%)
±0.5% or 20 ms whichever is greater
Reset Time (ms)
≤150
Setpoint vs. Ambient Temperature and Operating Voltage
≤±10%
Storage Temperature Maximum Celsius
85
Storage Temperature Maximum Fahrenheit
185
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40
Termination Type
0.25 in. (6.35 mm) male quick connect terminals
Time Delay Tolerance (%)
±5%

KSDB220 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
KSDB220SOLID STATE TIMER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.