background-waves

SLR1610A

Product Status| Obsoletei
Obsolete Since: | 10/7/2020

SLR1610A

SOLID STATE RELAY-NON ISOLATED | Series: SLR
info
The SLR Series has no isolation between the control switch input and the solid-state output. Select the SLR for applications where the control switch is the same voltage source as the load. Provides the noiseless, reliability and long life of a solidstate relay, without the cost of isolation circuitry. Zero voltage switching SLR2 can extend the life of an incandescent lamp up to 10 times its normal life. Random switching SLR1 is normally used for inductive loads. When fully insulated female terminals are used on the connection wires, the system meets the requirements for touch-proof connections.


Operation
The solid-state output is located between terminals 1 and 2 and can be ordered as either normally open or normally closed, when voltage is applied and S1 is open. When S1 is closed, the solid-state output between terminals 1 and 2 closes (or opens). If S1 is opened, the solid-state output will open (or close).
Reset: Opening S1 resets the output to its original state. Reset is also accomplished by removing input voltage.

PropertyValue
Input Voltage (V)
230 Vac
Output Voltage (V)
230 Vac
Output Form
SPST; NO
Termination Type
0.25 in. (6.3 mm) male quick connect terminals
Dimensions
2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
Weight (kg)
0 Kg (kilogram)
Dielectric Breakdown
≥2000 terminals to mounting surface
Humidity
95% non-condensing
Input Tolerance (%)
±20%
Insulation Resistance (Ω)
≥100
OFF Open State Leakage Current
≅5
Output Load Rating (VA)
Steady state: 10 A; Inrush: 100 A; Output Device: Triac
Minimum Output Holding Current (mA)
≅50
Output Type
Non-isolated Solid state
Output Voltage Drop (V)
≅2.0
Power Consumption
≤0.5 W
Mounting Method
Surface mount with one #10 (M5 x 0.8) screw
Operating Temperature Max (°C)
60
Operating Temperature Maximum Fahrenheit
140
Operating Temperature Minimum Celsius
-20
Operating Temperature Minimum Fahrenheit
-4
Storage Temperature Maximum Celsius
85
Storage Temperature Maximum Fahrenheit
185
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40

SLR1610A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SLR1610ASOLID STATE RELAY-NON ISOLATED

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.