background-waves

SE-CS30-5

Product Status| Activei

SE-CS30-5

CURRENT SENSOR 130mm | Series: SE-CS30
info

Current Sensor
Current sensor used to detect ground-fault current.

PropertyValue
CT Secondary Current (A)
0.05
Weight (kg)
0 Kg (kilogram)
Inner Diameter (in)
5.1
Inside Diameter (mm)
130
CT Primary Current (A)
30

SE-CS30-5 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SE-CS30-5CURRENT SENSOR 130mmRoHS2/19/2019NoPdf IconCoC_RoHS9_SE-CS30-5

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.