background-waves

PGC-5130

Product Status| Activei

PGC-5130

CT 5.12" ID (130mm) - WKE130 | Series: PGC 5000
info
Current Transformer for low-level ground faults, flux conditioner is standard. (30-A primary)
PropertyValue
CT Secondary Current (A)
0.05
Weight (kg)
0 Kg (kilogram)
Flux Conditioner
Included
Inner Diameter (in)
5.125
Inside Diameter (mm)
13
CT Primary Current (A)
30

PGC-5130 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PGC-5130CT 5.12" ID (130mm) - WKE130

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.