background-waves

LLC843F26P

Product Status| Activei

LLC843F26P

LIQUID LEVEL CONTROL | Series: LLC8
info

LLC843F26P is a low level, conductive liquid level control with ac input voltage of 120, a fixed time delay of 3 s, and sensing resistance fixed at 26 kΩ.

PropertyValue
Input Voltage (V)
120 Vac
Output Form
Isolated SPDT
Time Delay Range (s)
3 s fixed
Termination Type
Electrical: 0.25 in. (6.35 mm) male quick connect terminals; Reset switch and probes: 0.187 x 0.03 in (4.75 x 0.76 mm) male quick connect terminals
Dimensions
2.5 H x 2.19 W x 1.88 D in. (63.5 x 55.6 x 47.8 mm)
Weight (kg)
0 Kg (kilogram)
Control Type
Resistance sensing for conductive liquids with time delay
Humidity
95% non-condensing
Input AC Line Frequency (Hz)
50 / 60
Input Tolerance (%)
-0.3
Output Load Rating (VA)
10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
Output Type
Electromechanical relay
Repeat Accuracy (%)
±10%
Reset Time (ms)
Power outage manual reset delay ≤1
Sense Resistance Tolerance
±10%
Sense Resistance (Ω)
26
Sense Voltage
12 Vac at probe terminals
Surge Protection
IEEE C62.41-1991 Level A
Time Delay Tolerance (%)
±20%
Isolation Voltage
≥2500 Vrms input to output
Mounting Method
0.50 in. (12.7mm) nylon standoffs with three #6 (M3.5 x 0.6) screws
Operating Temperature Max (°C)
60
Operating Temperature Maximum Fahrenheit
140
Operating Temperature Minimum Celsius
-40
Operating Temperature Minimum Fahrenheit
-40
Storage Temperature Maximum Celsius
80
Storage Temperature Maximum Fahrenheit
176
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40

LLC843F26P Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LLC843F26PLIQUID LEVEL CONTROL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.