LLC6410F10M - LLC6 Series – Low-Level Cutoff Liquid Level Control Series

External overview image
Roll Over to Zoom
       
       
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

LLC6410F10M is a low level, conductive liquid level control with ac input voltage of 120, a fixed time delay of 3 s, and sensing resistance fixed at 10 kΩ.

Property (Mouseover for details) Value
Input Voltage (V) 120 Vac
Input Tolerance (%) -0.3
Input AC Line Frequency (Hz) 50 / 60
Output Type Electromechanical relay
Output Form Non-isolated SPDT
Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
Time Delay Range 10 s fixed
Time Delay Tolerance (%) ±20%
Reset Time (ms) Manual / automatic reset
Repeat Accuracy (%) ±10%
Sense Voltage 12 Vac nominal at probe terminals
Sense Resistance (Ohms) 10
Sense Resistance Tolerance ±10% fixed
Control Type ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling
Surge Protection IEEE C62.41-1991 Level A
Termination Type 11-pin relay type
Mounting Method Plug-in socket
Operating Temperature -40° to 60°C (-40° to 140°F)
Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
Humidity 95% non-condensing
Dimensions 2.91 H x 2.39 W x 1.78 D in. (73.9 x 60.7 x 45.2 mm)
Weight (lbs/g) 0 Kg
Check Stock Yes
To request product environmental information, please complete the Product Environmental Information Request Form.