background-waves

LLC44A5A

Product Status| Activei

LLC44A5A

LIQUID LEVEL CONTROL | Series: LLC4
info

LLC44A5A is a single-probe liquid level control with ac input voltage of 120 and a fixed time delay of 5 s.

PropertyValue
Input Voltage (V)
120 Vac
Output Form
Isolated SPDT
Time Delay Range (s)
5 s fixed
Termination Type
Octal 8-pin plug-in
Dimensions
2.91 H x 2.39 W x 1.78 D in. (73.9 x 60.7 x 45.2 mm)
Weight (kg)
0 Kg (kilogram)
Control Type
ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling
Input AC Line Frequency (Hz)
50 / 60
Input Tolerance (%)
-0.3
Output Load Rating (VA)
4 A resistive @ 240 Vac and 28 Vdc; 1/10 hp @ 240 Vac
Output Type
Electromechanical relay
Sense Resistance Tolerance
1 kΩ ±500; at low end; 250 kΩ ±25% at high end
Sense Resistance (Ω)
Adjustable to 250
Sense Voltage
12 Vac at probe terminals
Surge Protection
IEEE C62.41-1991 Level A
Isolation Voltage
≥1500 Vrms between input; output; and probe
Mounting Method
Plug-in socket
Operating Temperature Max (°C)
60
Operating Temperature Maximum Fahrenheit
140
Operating Temperature Minimum Celsius
-20
Operating Temperature Minimum Fahrenheit
-4
Storage Temperature Maximum Celsius
80
Storage Temperature Maximum Fahrenheit
176
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40

LLC44A5A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LLC44A5ALIQUID LEVEL CONTROL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.