LLC42A1A - LLC4 Series – Liquid Level Controller Series

External overview image
Roll Over to Zoom
       
       
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

LLC42A1A is a single-probe liquid level control with ac input voltage of 24 and a fixed time delay of 1 s.

Property (Mouseover for details) Value
Input Voltage (V) 24 Vac
Input Tolerance (%) -0.35
Input AC Line Frequency (Hz) 50 / 60
Output Type Electromechanical relay
Output Form Isolated SPDT
Output Load Rating (VA) 4 A resistive @ 240 Vac and 28 Vdc; 1/10 hp @ 240 Vac
Time Delay Range 1 s fixed
Sense Voltage 12 Vac at probe terminals
Sense Resistance (Ohms) Adjustable to 250
Sense Resistance Tolerance 1 kΩ ±500; at low end; 250 kΩ ±25% at high end
Control Type ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling
Surge Protection IEEE C62.41-1991 Level A
Termination Type Octal 8-pin plug-in
Mounting Method Plug-in socket
Operating Temperature -20° to 60°C (-4° to 140°F)
Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
Dimensions 2.91 H x 2.39 W x 1.78 D in. (73.9 x 60.7 x 45.2 mm)
Weight (lbs/g) 0 Kg
Check Stock Yes
To request product environmental information, please complete the Product Environmental Information Request Form.