background-waves

Series: PGR-6210

Motor Protection Retrofit Kit
Product Status| Activei
info
The PGR-6210 Motor Protection Retrofit Kit is designed to replace GE Multilin 169, 269, and 369 relays. It includes the PGR-6200 Motor Protection Relay, PGA-0CIM Current Input Module, and optional PGA-0120 Temperature Input Module pre-wired on a panel that can be installed in the existing space. The existing current transformers and wiring can be utilized, simplifying the upgrade procedure.
  • Mounting
  • Quick installation
  • Factory tested
  • Communications
  • Microprocessor based
  • Reduced overcurrent mode
  • Conformal coating
  • Additional protection
  • Fits in existing mounting holes and panel openings
  • Existing CTs and RTDs can be used to reduce installation time
  • 100% factory-tested, pre-assembled components ensure reliability
  • Add communications capability to older switchgear and improve system performance
  • No calibration required saves on maintenance cost
  • Maintenance mode setting to reduce the risk of Arc-Flash Hazards
  • Protects circuit boards against corrosion and moisture
  • Additional protective functions, including dynamic thermal model and ability to match existing overcurrent curves

PGR-6210 Parts

FiltersFilters

Series: PGR-6210 Resources