background-waves

Series: MPU-32-X69X

Motor Protection Retrofit Kits
Product Status| Activei
info
The MPU-32-X69X Motor Protection Retrofit Kit is designed to replace GE Multilin 169, 269, and 369 relays. It includes the MPU-32 Motor Protection Relay, MPU-CIM Current Input Module, and optional MPS-RTD Temperature Input Modules, which are pre-wired on a panel. The kit fits in the existing space and typically can utilize existing current transformers and wiring to simplify the upgrade procedure.
  • Mounting
  • Quick installation
  • Factory tested
  • Communications
  • Microprocessor based
  • Reduced overcurrent mode
  • Conformal coating P
  • Additional protection
  • Fits in existing mounting holes and panel openings
  • Existing CTs and RTDs can be used to reduce installation time
  • 100% factory-tested, pre-assembled components ensure reliability
  • Add communications capability to older switchgear and improve system performance
  • No calibration required saves on maintenance cost
  • Maintenance mode setting to reduce the risk of Arc-Flash Hazards
  • Protects circuit boards against corrosion and moisture
  • Additional protective functions, including dynamic thermal model and ability to match existing overcurrent curves

MPU-32-X69X Parts

FiltersFilters

Series: MPU-32-X69X Resources