background-waves

ISS-105-ISO-F

Product Status| Activei

ISS-105-ISO-F

5-CH INTRINSICALLY-SAFE ONLY | Series: ISS 105
info
The ISS-105 is a “smart” five-channel intrinsically safe relay and pump controller. The ISS-105 can be configured for a wide variety of applications including alternating or non-alternating duplex, duplex separate pump stop (SPS), triplex and quadplex applications. It can be set up for pump-up or pump-down applications or can be used as a five-channel relay.

The ISS-105 has a long list of features that are needed for multiple pump applications. The ISS-105 can indicate low, high and out-of-sequence alarms. If an out-of-sequence alarm occurs, the skipped pump(s) will be started as intended. The Model ISS-105 can be set up to do non-alternating control, alternating control and alternating control with one non-alternating pump. The non-alternating pump is intended for use with an emergency or jockey pump. The ISS-105 can start an emergency pump once every 50 cycles to keep it working freely. Using the built-in DIP switches, individual pumps can be disabled when taken out of service for repair or maintenance.

PropertyValue
Input Voltage (V)
120 Vac
Termination Type
Torque: 3.5 to 4.5 in-lbs (max. 6 in.-lbs); Wire: 12 - 20 AWG
Dimensions
2.35 H x 3.7 W x 5.03 D in. (59.7 x 94.1 x 127.6 mm)
Weight (kg)
0 Kg (kilogram)
Debounce Time Delay (s)
2
Humidity
10 - 95% non-condensing per IEC 68-2-3
Input AC Line Frequency (Hz)
50 / 60 (50 will increase all delay timers by 20%)
Input Logic
Input/Output Channels: 5 channels faster response time (≤75 s)
Input Tolerance (%)
±10%
Intrinsically Safe Circuit Location
Division 1 and 2; Class I Groups A B C D; Class II Groups E F G; Class III
Maximum Input Power (W)
5
Output Load Rating (VA)
Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 7 A @ 240 Vac
Protection Class
IP20 (finger safe)
Sense Voltage
5 Vdc continuous (probe)
Mounting Method
35mm DIN rail or Surface Mount (#6 or #8 screws)
Operating Temperature Max (°C)
55
Operating Temperature Maximum Fahrenheit
131
Operating Temperature Minimum Celsius
-40
Operating Temperature Minimum Fahrenheit
-40

ISS-105-ISO-F Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
ISS-105-ISO-F5-CH INTRINSICALLY-SAFE ONLY

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.