background-waves

ISS-102AA-DCS

Product Status| Activei

ISS-102AA-DCS

2-CH INTRIN-SAFE SWITCH/120V/D | Series: ISS 102
info
The ISS-102 is a two-channel, intrinsically-safe switch designed for multiple uses including a pump-up/pump-down (latching) controller or two-channel switch. Two LEDs indicate the state of the intrinsically-safe inputs and output relays and user-selectable options are available including a variable resistance threshold for float inputs. The ISS-102 enclosure is surface or DIN rail mountable.
-LC Each input channel is active when the corresponding switch is closed. When the lag input (CH2) is activated, the output closes. Applying latching logic, the output contact remains closed until the lead (CH1) and the lag (CH2) inputs are deactivated. Sensitivity is fixed at 100kOhms with a debounce time delay of 2 seconds.
-DCS This dual-channel switch has a debounce delay feature of 0.5 seconds. Resistance probes or switches can be used on its inputs. Two LEDs illuminate the output state of either form A relay. Sensitivity is fixed at 100kOhms with a debounce time delay of 0.5 seconds.
-MC By selecting the proper functionality through the dip switches, you can define a pump-up or pump-down, single or dual channel non-latching switch. The sensitivity adjustment (4.7k-100kOhms) allows you to define the input impedance at which the output relays (one form A & one form C) will change state, with a debounce time delay of 0.5 or 2 seconds.
PropertyValue
Input Voltage (V)
120 Vac
Output Form
2 Form A
Termination Type
Torque: 3.5 to 4.5 in-lbs (max. 4.5 in.-lbs); Wire: 12 - 20 AWG
Dimensions
3.5 H x 2.08 W x 2.35 D in. (88.9 x 52.9 x 59.7 mm)
Weight (kg)
0 Kg (kilogram)
Input AC Line Frequency (Hz)
50 / 60
Input Logic
Direct or inverted
Intrinsically Safe Circuit Location
Division 1 and 2; Class I Groups A B C D; Class II Groups E F G; Class III
Maximum Input Power (W)
2
Output Load Rating (VA)
Pilot Duty: 180 VA @ 120 Vac C150; General Purpose: 5 A @ 120 Vac
Sense Voltage
5 Vdc pulsed (probe)
Sensitivity (Ω)
100
Sensor Mode
2-channel switch
Mounting Method
35mm DIN rail or Surface Mount (#6 or #8 screws)
Operating Temperature Max (°C)
55
Operating Temperature Maximum Fahrenheit
131
Operating Temperature Minimum Celsius
-20
Operating Temperature Minimum Fahrenheit
-4

ISS-102AA-DCS Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
ISS-102AA-DCS2-CH INTRIN-SAFE SWITCH/120V/D

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.