background-waves

PGR-4700-240

Product Status| Activei

PGR-4700-240

SENSITIVE GROUND FAULT RELAY-240V SUPPLY | Series: PGR-4700
info

PGR-4700-240 is a sensitive ground-fault relay with a supply voltage ac of 240.

PropertyValue
Supply Voltage AC
240
Relay Contacts Config
2 Form C (N.O./N.C.)
Analog Output Current (mA)
0 - 1
IEEE Device Numbers
50G - 50N - 51G - 51N
Relay Contacts Operation
Fail-safe / Non Fail-safe
Weight (kg)
0 Kg (kilogram)
Auto Manual Reset
Latching; Autoreset
Conformally Coated
Optional
CT Loop Monitoring
Standard
GF Trip Level A
0.01 - 3.0
GF Trip Time (s)
0.0 - 1.5
Harmonic Filtering
Standard
Reset Type
Front-panel switch
System Type
Solidly Grounded AC
Test Button
Front-panel switch

PGR-4700-240 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PGR-4700-240SENSITIVE GROUND FAULT RELAY-240V SUPPLYRoHSPb-FreeYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.