The PGR-4700 series relay operates on solidly-grounded and resistance-grounded ac systems. This sensitive ground-fault relay provides exceptional low-level protection without the issues associated with high-sensitivity nuisance tripping. It detects very low-level leakage current on large circuits to avoid or significantly reduce equipment damage and injury to personnel. The leakages can be identified as they develop, and ground-faults can be detected before they become critical. The PGR-4700 is compatible with variable frequency drive applications. These ground-fault relays can be used for the protection of critical circuits in panel boards and switchboards, OEM power distribution panels, and custom controls. They are typically used in critical load applications with costly downtime and hazards such as high humidity, water, dust, chemicals, and vibration.
Adjustable trip level settings from 10 mA to 3.0 A
Advanced harmonic filtering
Compatible with VFD applications
Adjustable time delay
Metering output with PLC interface
CT loop monitoring
POWR-GARD® technology
Adjustable trip setting provides a wide range of protection
Eliminates nuisance tripping
Variable frequency drive compatibility/protection
Allows quick protection and system coordination
Continuous system monitoring
Alarms when CT is not connected
Superior protection against electrical system damage
PGR-4700 Parts
Link has been copied to clipboard
Filters
PGR-4700 Applications
Highlights Section
Solidly grounded and resistance-grounded ac systems