background-waves

Series: LSR_XXX

Load Sensor
Product Status| Activei
info
The LSR-XXX load sensors use current levels to determine feed rates, tool wear, loss of prime on pumps, mixer viscosity and all types of overload and underload conditions. They may also be used to stage pump motors, chillers and other machinery. These devices combine a current transformer (CT) with Form C (SPDT) relay contacts to switch alarm circuits, contactors or any resistive or inductive load. One simple screwdriver adjustment will calibrate the sensor for all single-phase or 3-phase applications up to 100hp.
  • Can monitor current of motors up to 100Hp
  • Fine adjustment with 20-turn pot
  • Status LEDs

LSR_XXX Parts

FiltersFilters

Series: LSR_XXX Resources