background-waves

ECSW4MBHT

Product Status| Activei

ECSW4MBHT

WINDOW CURRENT SENSOR | Series: ECSW
info
The ECSW Series of single-phase, AC window, current sensors includes adjustable overcurrent and undercurrent trip points. Detects locked rotor, jam, loss of load, an open heater or lamp load, a broken belt, or loss of suction. LED’s aid in trip point adjustment and provide fault indication. The built-in toroidal sensor eliminates the need for an external current transformer. The output can be electrically latched after a fault, or automatically reset. Remote resetting of a latched output by removing input voltage. The unit includes switch selectable zero current detection and normally de-energized or energized output operation. Time delays are included to improve operation and eliminate nuisance tripping.


See datasheet for operation detail.

PropertyValue
Input Voltage (V)
120 Vac
Output Form
Isolated SPDT
Time Delay Range (s)
0.5 - 50 s adjustable
Termination Type
0.197 in. (5 mm) terminal blocks for up to #12 (3.2 mm²) AWG wire
Dimensions
3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
Weight (kg)
0 Kg (kilogram)
Humidity
95% non-condensing
Input AC Line Frequency (Hz)
50 / 60
Input Tolerance (%)
-20% - 10%
Insulation Resistance (Ω)
≥100
Output Load Rating (VA)
10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
Output Type
Electromechanical relay
Response Time (ms)
≤75 ms
Sensor Frequency (Hz)
45/500
Sensor Mode
Over and undercurrent trip points (window current sensing)
Sensor Monitored Current Range
Steady - 50A turns; Inrush - 300A turns for 10s
Sensor Tolerance
Guaranteed range
Sensor Type
Toroid; through hole wiring for up to #4 AWG (21.1 mm²) THHN wire
Surge Protection
IEEE C62.41-1991 Level A
Time Delay Tolerance (%)
Guaranteed range
Trip Delay Sensing on Startup (s)
Fixed: 0.1 - 6 s in 1 s increments
Trip Point Range
2 - 20 adjustable
Type of Detection
Peak detection
Undercurrent Trip Point
<250 mA turns typical
Isolation Voltage
≥2500 Vrms input to output
Mounting Method
Surface mount with two #6 (M3.5 x 0.6) screws
Operating Temperature Max (°C)
60
Operating Temperature Maximum Fahrenheit
140
Operating Temperature Minimum Celsius
-40
Operating Temperature Minimum Fahrenheit
-40
Storage Temperature Maximum Celsius
85
Storage Temperature Maximum Fahrenheit
185
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40

ECSW4MBHT Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
ECSW4MBHTWINDOW CURRENT SENSOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.