background-waves

Series: ECSW

Current Sensor
Product Status| Activei
info
The ECSW Series of single-phase, AC window, current sensors includes adjustable overcurrent and undercurrent trip points. Detects locked rotor, jam, loss of load, an open heater or lamp load, a broken belt, or loss of suction. LED’s aid in trip point adjustment and provide fault indication. The built-in toroidal sensor eliminates the need for an external current transformer. The output can be electrically latched after a fault, or automatically reset. Remote resetting of a latched output by removing input voltage. The unit includes switch selectable zero current detection and normally de-energized or energized output operation. Time delays are included to improve operation and eliminate nuisance tripping.


See datasheet for operation detail.

  • Built-in toroidal current sensing
  • Encapsulated
  • LED indication
  • Multiple switch selectable features
  • Adjustable trip delay
  • Isolated 10A, SPDT output contacts
  • Eliminates need to install stand alone current transformer and provides isolation from monitored circuit
  • Protects against shock, vibration, and humidity
  • Visual indication for trip point adjustment and fault indication
  • User selectable zero current detection, latched, normally de-energized, or energized output adds application flexibility
  • Eliminates nuisance tripping and prevents rapid cycling
  • Allows control of loads for AC or DC voltages

ECSW Parts

FiltersFilters

Series: ECSW Resources