background-waves

ECS41BC

Product Status| Activei

ECS41BC

CURRENT SENSOR | Series: ECS
info
The ECS Series of single-phase AC current sensors is a universal, overcurrent or undercurrent sensing control. Its built-in toroidal sensor eliminates the inconvenience of installing a stand-alone current transformer. Includes onboard adjustments for current sensing mode, trip point, and trip delay. Detects over or undercurrent events like locked rotor, loss of load, an open heater or lamp load, or proves an operation is taking place or has ended.


Operation
Input voltage must be supplied at all times for proper operation. When a fault is sensed throughout the trip delay, the output relay is energized. When the current returns to the normal run condition or zero, the output and the delay are reset. If a fault is sensed and then corrected before the trip delay is completed, the relay will not energize and the trip delay is reset to zero.

PropertyValue
Input Voltage (V)
120 Vac
Output Form
Isolated SPDT
Termination Type
0.25 in. (6.35 mm) male quick connect terminals (5)
Dimensions
3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
Weight (kg)
0 Kg (kilogram)
Humidity
95% non-condensing
Input AC Line Frequency (Hz)
50 / 60
Input Tolerance (%)
-20 - 10%
Insulation Resistance (Ω)
≥100
Output Load Rating (VA)
10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
Output Type
Electromechanical relay
Response Time (ms)
≤75 ms
Sensor Frequency (Hz)
45/500
Sensor Mode
Over or undercurrent; switch selectable on the unit or factory fixed
Sensor Monitored Current Range
Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
Sensor Tolerance
Guaranteed range
Sensor Type
Toroid; through-hole wiring
Trip Delay Type
Analog
Trip Delay Range
0.5 - 50 s adjustable
Trip Delay Sensing on Startup (s)
Factory fixed 0 - 6 s: +40%; -0%
Trip Delay vs Temperature
±15%
Trip Point Hysteresis (%)
±5%
Trip Point Range
2 - 20 adjustable
Trip Point vs Temperature
≅±5%
Type of Detection
Peak detection
Isolation Voltage
≥2500 Vrms input to output
Mounting Method
Surface mount with two #6 (M3.5 x 0.6) screws
Operating Temperature Max (°C)
60
Operating Temperature Maximum Fahrenheit
140
Operating Temperature Minimum Celsius
-40
Operating Temperature Minimum Fahrenheit
-40
Storage Temperature Maximum Celsius
85
Storage Temperature Maximum Fahrenheit
185
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40

ECS41BC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
ECS41BCCURRENT SENSOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.