The CP-5 is an undercurrent monitor designed to monitor one leg of a 3-phase system. It is commonly used as a tower monitor on center pivot irrigation systems to detect stalled or jammed towers to prevent over watering.
The CP-5 has both an adjustable trip level and an adjustable trip delay timer. When the current is sensed, the Model CP-5 activates its output relay, thus starting the motor/pump. When the current in the monitored power line falls below the userselectable trip point, the unit goes through a trip delay timer and then deactivates the output relay if the monitored current does not recover first.
- Adjustable trip level (0-5A)
- Adjustable trip delay (0-10m)
- 600V rated relay contacts available on CP-5-460 model
- Provides ability to precisely set the current trip point for any application
- Prevents nuisance tripping due to power line fluctuations
- Eliminates the need for a control transformer to step voltage down to 120 - 240V for a control circuit
CP Parts
Filters
Showing 1 to 1 of 1 Total Results
Part Number | Actions | Input Voltage (V) | Output Form | Termination Type | Mount Method | Dimensions | Weight (kg) | Input AC Line Frequency (Hz) | Output Load Rating (VA) | Restart Delay Range | Trip Delay Range | Trip Point Range |
---|
Part Number | Actions | Input Voltage (V) | Output Form | Termination Type | Mount Method | Dimensions | Weight (kg) | Input AC Line Frequency (Hz) | Output Load Rating (VA) | Restart Delay Range | Trip Delay Range | Trip Point Range | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
480 Vac | SPDT | 7 in.-lbs. 12 - 18 AWG | 2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm) | 0 Kg (kilogram) | 50 / 60 (50 will increase all delay timers by 20%) | Pilot Duty: 470 VA @ 600 Vac | 1 s | 0 - 10 m | 0 - 5 |