background-waves

ALT024-S

Product Status| Activei

ALT024-S

ALTERNATING RELAY/ 20-26VAC/ D | Series: ALT Alternating Relays
info
The ALT alternating relays are used to alternate between two loads. The ALT is commonly used in duplex pumping applications to balance the runtime of both pumps.

The ALT-S is used in single high-level float applications. When the float switch opens, the alternating relay changes state, forcing the other pump to run the next time the float closes. All ALT relays have a built-in debounce feature that prevents the relay from changing state if the switch or float contact bounces momentarily.

The ALT-X has an internal cross-connected relay and is used in dual high-level float applications. These floats are commonly referred to as lead and lag floats.

The pumps alternate as in the ALT-S version but the crossconnected relay configuration allows both pumps to run simultaneously when both the lead and lag floats are closed. These relays are also available with a built-in switch (SW option) that is used to manually force one of the pumps to run every time the float switch is closed. This is helpful when a pump has been removed for repair or for test purposes. In the case of the ALT-X-SW, the switch essentially forces one pump to be the lead pump, while still allowing the second to run when both floats are closed.

Must use the OT08PC socket for UL Rating!

PropertyValue
Input Voltage (V)
20 - 26 Vac/Vdc
Output Form
SPDT
Dimensions
1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)
Weight (kg)
0 Kg (kilogram)
Debounce Time Delay (s)
0.5
Input Current Range (A)
0.04
Input Impedance (Ω)
10000
Maximum Input Power (W)
5
Output Load Rating (VA)
480 VA @ 240 Vac
Mounting Method
DIN rail or surface mount (plug into OT08-PC socket)
Operating Temperature Max (°C)
50
Operating Temperature Maximum Fahrenheit
122
Operating Temperature Minimum Celsius
-40
Operating Temperature Minimum Fahrenheit
-40

ALT024-S Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
ALT024-SALTERNATING RELAY/ 20-26VAC/ D

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.