The ALT-S is used in single high-level float applications. When the float switch opens, the alternating relay changes state, forcing the other pump to run the next time the float closes. All ALT relays have a built-in debounce feature that prevents the relay from changing state if the switch or float contact bounces momentarily.
The ALT-X has an internal cross-connected relay and is used in dual high-level float applications. These floats are commonly referred to as lead and lag floats.
The pumps alternate as in the ALT-S version but the crossconnected relay configuration allows both pumps to run simultaneously when both the lead and lag floats are closed. These relays are also available with a built-in switch (SW option) that is used to manually force one of the pumps to run every time the float switch is closed. This is helpful when a pump has been removed for repair or for test purposes. In the case of the ALT-X-SW, the switch essentially forces one pump to be the lead pump, while still allowing the second to run when both floats are closed.
Must use the OT08PC socket for UL Rating!
- Debounce time delay
- Force lead pump operation when a pump is removed for repair or testing (on select models)
- Force lead pump operation when a pump is removed for repair or testing (on select models)
- Prevents nuisance actuating causes by waves or spashing in the tank
- Force lead pump operation when a pump is removed for repair or testing (on select models)
ALT Alternating Relays Parts
Filters
Part Number | Actions | Input Voltage (V) | Output Form | Mount Method | Dimensions | Weight (kg) | Debounce Time Delay (s) | Input Current Range (A) | Input Impedance (Ω) | Maximum Input Power (W) | Output Load Rating (VA) |
---|
Part Number | Actions | Input Voltage (V) | Output Form | Mount Method | Dimensions | Weight (kg) | Debounce Time Delay (s) | Input Current Range (A) | Input Impedance (Ω) | Maximum Input Power (W) | Output Load Rating (VA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
20 - 26 Vac/Vdc | SPDT | 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm) | 0 Kg (kilogram) | 0.5 | 0.04 | 10000 | 5 | 480 VA @ 240 Vac | ||||
20 - 26 Vac/Vdc | SPDT | 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm) | 0 Kg (kilogram) | 0.5 | 0.04 | 10000 | 5 | 480 VA @ 240 Vac | ||||
95 - 125 Vac | SPDT | 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm) | 0 Kg (kilogram) | 0.5 | 0.04 | 56000 | 5 | 480 VA @ 240 Vac | ||||
95 - 125 Vac | SPDT | 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm) | 0 Kg (kilogram) | 0.5 | 0.04 | 56000 | 5 | 480 VA @ 240 Vac | ||||
95 - 125 Vac | Cross wired DPDT | 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm) | 0 Kg (kilogram) | 0.5 | 0.04 | 56000 | 5 | 480 VA @ 240 Vac | ||||
95 - 125 Vac | Cross wired DPDT | 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm) | 0 Kg (kilogram) | 0.5 | 0.04 | 56000 | 5 | 480 VA @ 240 Vac | ||||
195 - 250 Vac | SPDT | 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm) | 0 Kg (kilogram) | 0.5 | 0.04 | 100000 | 5 | 480 VA @ 240 Vac | ||||
195 - 250 Vac | SPDT | 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm) | 0 Kg (kilogram) | 0.5 | 0.04 | 100000 | 5 | 480 VA @ 240 Vac | ||||
195 - 250 Vac | Cross wired DPDT | 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm) | 0 Kg (kilogram) | 0.5 | 0.04 | 100000 | 5 | 480 VA @ 240 Vac | ||||
195 - 250 Vac | Cross wired DPDT | 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm) | 0 Kg (kilogram) | 0.5 | 0.04 | 100000 | 5 | 480 VA @ 240 Vac |