background-waves

PCR11

Product Status| Activei

PCR11

PHOTO ELECTRIC CONTROL | Series: PCR
info
The PCR Series of photo control is a combination of precision electronic circuitry, electromechanical output, and unique molded plastic housing. Designed and built to meet the demands of the most rigorous requirement of tower and obstruction lighting control, each unit is factory calibrated to meet FAA and FCC specifications. Electronic circuit, output contactor, and terminal block are all contained within front plastic housing. Edge support molded into the bottom edge of housing allows easy wiring of new and existing installations. Available with or without cast aluminum junction box.


Operation
When the amount of light sensed falls below the actuation level for energization, the output relay energizes. Conversely, when the amount rises above the actuation level for de-energization, the output relay de-energizes.

PropertyValue
Input Voltage (V)
120 V ac
Output Form
Two SPST NO 20A contacts; 1 hp @ 120 Vac 2.5 hp @ 240 Vac
Dimensions
6.28 H x 5 W in. (159.5 x 127 mm)
Indication
LED indicates power is applied
Input AC Line Frequency (Hz)
50/60
Input Tolerance (%)
-20% - 10%
Light Actuation Levels
Energized: ≤35fc; De-energized: ≥60fc
Mounting Method
Photo control with aluminum box; ABS plastic housing with gasket seal. Multiple knockout holes for optional mounting to Crouse Hinds or Hughey and Phillips cast aluminum electrical boxes.
Operating Temperature Max (°C)
60
Operating Temperature Maximum Fahrenheit
140
Operating Temperature Minimum Celsius
-40
Operating Temperature Minimum Fahrenheit
-40
Storage Temperature Maximum Celsius
85
Storage Temperature Maximum Fahrenheit
185
Storage Temperature Minimum Celsius
-55
Storage Temperature Minimum Fahrenheit
-67
Termination Type
Screw terminals for up to #8 AWG (M4 x 0.7) wire

PCR11 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PCR11PHOTO ELECTRIC CONTROL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.