The FSU1000 incorporates an onboard adjustable flash rate of 10 to 100 FPM and a universal input voltage in one device. Its circuitry is encapsulated and is capable of controlling loads of up to 20A. The versatility of the FSU1000 makes it ideal for applications where various flash rates and operating voltages are required.
See datasheet for operation details.
Universal input voltage 24 to 240VAC
Onboard adjustable flash rate
Totally solid state and encapsulated
High output rating up to 20A, 200A inrush
Allows flexibility for a wide range of applications with one part
Provides flexibility for user to select flash rate between 10 - 100 FPM
No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
Allows direct operation of high current loads without a contactor