background-waves

Series: FS500

Flasher and Tower Lighting Controls
Product Status| Activei
info
The FS500 Series flash rate is adjustable from 10 to 100 FPM. A locknut is provided to hold selected flash rate. The long-life electronic circuit combined with a quality electromechanical relay provides flexibility and reliability in most applications.


Operation
Upon application of input voltage, the output relay is energized and the ON time begins. At the end of the ON time, the output relay de-energizes and the OFF time begins. At the end of the OFF time, the output is energized and the cycle repeats as long as input voltage is applied.
Reset: Removing input voltage resets the output and the sequence.

  • Self calibrating
  • Failsafe beacon monitoring
  • Number of beacons monitored is switch selectable for up to 8
  • Universal voltage 120 to 230VAC
  • Isolated, 10A, SPDT alarm output contacts
  • Long life circuitry at a reliable low cost
  • Eliminates need for special connectors
  • Provides flexibility for user to select flash rate between 10 - 100 FPM
  • Allows control of loads for AC or DC voltages

FS500 Parts

FiltersFilters

Series: FS500 Resources