background-waves

FS491

Product Status| Activei

FS491

SOLID STATE FLASHER | Series: FS400
info
The FS400 Series is a low leakage AC flasher designed to control LED, or resistive loads. This series offers a solid state output and may be ordered with an input voltage of 24 V to 240 V AC, in two ranges. It offers a factory fixed flash rate of 75 flashes per minute or may be ordered with a fixed custom flash rate ranging from 45 to 150 flashes per minute. The FS400 is the perfect solution for LED lamp flashing.

OperationUpon application of input voltage, the output energizes and the ON time begins. At the end of the ON time, the output de-energizes and the OFF time begins. At the end of the OFF time, the output energizes and the cycle repeats as long as input voltage is applied. Reset: Removing input voltage resets the output and the flash sequence.

PropertyValue
Input Voltage (V)
120 - 240 V ac
Output Form
Bridge rectifier – FET
Output Load Rating (VA)
0.5 A maximum load rating steady state
Flash Rate (fpm)
Fixed at 75 ±20%
Dimensions
1.5 H x 0.94 W in. (38.1 x 23.9 mm)
Circuitry
Encapsulated
Humidity
95% relative non-condensing
Input AC Line Frequency (Hz)
50/60
Input Tolerance (%)
±15%
Inrush
5
Mounting Method
Surface mount with one #10 (M5 x 0.8) screw
OFF Open State Leakage Current
250
On Off Ratio
≌50%
Operating Temperature Max (°C)
60
Operating Temperature Maximum Fahrenheit
140
Operating Temperature Minimum Celsius
-20
Operating Temperature Minimum Fahrenheit
-4
Output Load Type
LED or resistive
Output Voltage Drop (V)
2
Storage Temperature Maximum Celsius
85
Storage Temperature Maximum Fahrenheit
185
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40
Surge Protection
IEEE C62.41 - 1991 Level A

FS491 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
FS491SOLID STATE FLASHER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.