Link has been copied to clipboard
The FS200 Series may be used to control inductive, incandescent, or resistive loads. Input voltages of 12, 24, 36, 48, or 110VDC are available. Factory fixed flash rate of 90 FPM or may be ordered with a fixed custom flash rate ranging from 10 to 180 FPM. Encapsulation provides protection against shock, vibration, and humidity. Uniform performance, high inrush current capability, and low RFI, make this series ideal for general industrial applications.
Operation
Upon application of input voltage, the T2 OFF time begins. At the end of the OFF time, the T1 ON time begins and the load energizes. At the end of T1, T2 begins and the load de-energizes. This cycle repeats until input voltage is removed.
Reset: Removing input voltage resets the output and the sequence to T2.
- 3A steady, 30A inrush, SPST output contact
- Totally solid state and encapsulated
- High inrush current capability and low RFI
- Provides direct control of inductive, incandescent, or resistive loads
- No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
- Ideal for general industrial applications
FS200 Parts
Link has been copied to clipboard