Link has been copied to clipboard
The FS100 Series (low amp) may be used to control inductive, incandescent or resistive loads. This series offers a 1A (fullwave) or a 2A (halfwave) steady state, 10A inrush solid-state output and may be ordered with an input voltage of 24 or 120VAC. The FS100 Series offers a factory fixed flash rate of 75 FPM or may be ordered with a fixed, custom flash rate ranging from 45 to 150 FPM. Ideal for OEM applications where cost is a factor.
Operation Upon application of input voltage, the T2 OFF time begins. At the end of the OFF time, the T1 ON time begins and the load energizes. At the end of T1, T2 begins and the load de-energizes. This cycle repeats until input voltage is removed.
Reset: Removing input voltage resets the output and the sequence to T2.
- Compact Size: 38 x 23.9mm (1.5” x 0.94”)
- Custom Flash Rates Available
- Ideal for OEM applications
- Tailor to specific application: custom rates range from 45 to 150 FPM
- Facilitates heat transfer in high current applications
- Ideal for AM hot towers and other high RF installations
- Will withstand the repetitive inrush current of incandescent beacons