background-waves

RM1000 NEMA 4

Product Status| Activei

RM1000 NEMA 4

REMOTE MONITOR FOR UP TO 16 DE | Series: RM1000
info
The RM1000 is a motor-monitoring device to be used in conjunction with the 777 family of products (excluding the P1 Series), 77C family of products and the 601 voltage monitors, via Modbus protocol with a communications module. The RM1000/777 motor management system combines unsurpassed electronic motor protection and critical, user-friendly, motor monitoring.
The RM1000 can monitor up to 16 relays through an RS-485 network using Modbus RTU protocol. A second communication port allows monitoring and control of up to 99 relays from a computer, PLC, DCS or SCADA system and can be accessed from the host computer or PLC with the RM-1000 acting as a repeater for any of its motor protectors. In addition to the monitoring functions, the RM-1000 can be used to reset a tripped relay.
PropertyValue
Input Voltage (V)
12 - 24 Vdc (Supplied by RS485MS-2W)
Termination Type
Depluggable; 3 in-lbs.
Dimensions
3.62 H x 4.54 W x 0.9 D in. (91.9 x 115.4 x 22.9 mm)
Weight (kg)
0 Kg (kilogram)
Address
1-99 (max 16 per RM-1000)
Communications Baud Rate (Bps)
1200 -19200
Communications Interface
RS-485
Communications Protocol
Modbus RTU
Communications Range
50 ft; 4000 ft with separate isolated power supply
Humidity
Up to 85% non-condensing
Input Current Range (A)
0.1 (max.)
Protection Class
NEMA 4X
Mounting Method
Surface mountable on backplane using 4 screws; Panel thickness: 0.03 in
Operating Temperature Max (°C)
70
Operating Temperature Maximum Fahrenheit
158
Operating Temperature Minimum Celsius
-40
Operating Temperature Minimum Fahrenheit
-40
Storage Temperature Maximum Celsius
80
Storage Temperature Maximum Fahrenheit
176
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40

RM1000 NEMA 4 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
RM1000 NEMA 4REMOTE MONITOR FOR UP TO 16 DE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.