background-waves

RM1000-3R

Product Status| Activei

RM1000-3R

REMOTE MONITOR FOR UP TO 16 | Series: RM1000
info
The RM1000 is a motor-monitoring device to be used in conjunction with the 777 family of products (excluding the P1 Series), 77C family of products and the 601 voltage monitors, via Modbus protocol with a communications module. The RM1000/777 motor management system combines unsurpassed electronic motor protection and critical, user-friendly, motor monitoring.
The RM1000 can monitor up to 16 relays through an RS-485 network using Modbus RTU protocol. A second communication port allows monitoring and control of up to 99 relays from a computer, PLC, DCS or SCADA system and can be accessed from the host computer or PLC with the RM-1000 acting as a repeater for any of its motor protectors. In addition to the monitoring functions, the RM-1000 can be used to reset a tripped relay.
PropertyValue
Input Voltage (V)
12 - 24 Vdc (Supplied by RS485MS-2W)
Termination Type
Depluggable; 3 in-lbs.
Dimensions
3.62 H x 4.54 W x 0.9 D in. (91.9 x 115.4 x 22.9 mm)
Weight (kg)
0 Kg (kilogram)
Address
1-99 (max 16 per RM-1000)
Communications Baud Rate (Bps)
1200 -19200
Communications Interface
RS-485
Communications Protocol
Modbus RTU
Communications Range
50 ft; 4000 ft with separate isolated power supply
Humidity
Up to 85% non-condensing
Input Current Range (A)
0.1 (max.)
Protection Class
NEMA 3R
Mounting Method
Surface mountable on backplane using 4 screws; Panel thickness: 0.03 in
Operating Temperature Max (°C)
70
Operating Temperature Maximum Fahrenheit
158
Operating Temperature Minimum Celsius
-40
Operating Temperature Minimum Fahrenheit
-40
Storage Temperature Maximum Celsius
80
Storage Temperature Maximum Fahrenheit
176
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40

RM1000-3R Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
RM1000-3RREMOTE MONITOR FOR UP TO 16

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.