background-waves

Series: 777 MRSW

Manual Remote Reset Kit
Product Status| Activei
info
The 777 Manual Remote Reset Kit allows the 777 line of motor and pump protection products to be manually reset without opening the panel door. Simply connect the 9-pin adapter to the 777 communication port and mount the push-button switch in a convenient location.
  • Built-in display
  • Programmable voltage and current settings
  • 3 selectable restart options
  • 3 programmable restart delay timers
  • Remote display compatibility
  • Flexible reset
  • Network communications capability
  • Visual indication for programming, viewing real-time voltage or current, and last fault code
  • Allows usage on wide range of systems
  • Choose from automatic, semi-automatic, or manual to best meet individual application needs
  • Program separate restart delay time for rapid cycle protection, motor cool down, and dry-well recovery
  • Aids compliance with arc flash safety regulations and increases safety by displaying real-time data remotely, which eliminates need to open a cabinet
  • Reset can be done through pushbutton on relay or remotely with optional 777-MRSW or OL-Reset remote reset kit
  • Compatible with Modbus, DeviceNet*, Profibus, or Ethernet using optional communications module

777 MRSW Parts

FiltersFilters

Series: 777 MRSW Resources