

The SE-100T is a ground-fault-relay test unit designed to test the current pickup level of ground-fault protection.
The tester injects current through the window of installed ground-fault current transformers to verify the operation of ground-fault monitors and relays. It is used on substations, motor control centers (MCCs), central distribution panels, switchboards, and test benches to verify relay operation.
The SE-100T tests the entire ground-fault circuit including current transformers, wiring, ground-fault relay and the operation of the interrupting device. It is recommended to test every relay and its current interrupting device annually.
The tester injects current through the window of installed ground-fault current transformers to verify the operation of ground-fault monitors and relays. It is used on substations, motor control centers (MCCs), central distribution panels, switchboards, and test benches to verify relay operation.
The SE-100T tests the entire ground-fault circuit including current transformers, wiring, ground-fault relay and the operation of the interrupting device. It is recommended to test every relay and its current interrupting device annually.
- Low and high output levels to test a variety of relays
- Allows test to be initiated from another location
SE-100T Parts
Filters
Showing 1 to 2 of 2 Total Results
Part Number | Actions | Supply Voltage AC | Dimensions | Weight (kg) | Conformally Coated | Test Button | Test Current (A) | Test Current Duration |
---|
Part Number | Actions | Supply Voltage AC | Dimensions | Weight (kg) | Conformally Coated | Test Button | Test Current (A) | Test Current Duration | |
---|---|---|---|---|---|---|---|---|---|
0 Kg (kilogram) | |||||||||
120 | 5.9 H x 4.3 W x 3.9 D in. | 0 Kg (kilogram) | Standard | Front-panel switch | 0.65; 2.75 | Controlled by button press |