background-waves

SIO-RTD-02-00

Product Status| Activei

SIO-RTD-02-00

RTD MODULE 1'C ACCURACY | Series: SIO-RTD
info

The SIO-RTD is a microprocessor-based data-acquisition system for measuring temperatures accurately with resistance temperature detectors (RTDs) and for monitoring 4-20 mA analog-output devices in industrial environments. RTD inputs are noise-filtered and automatically calibrated for lead-length compensation, ambient temperature, and other factors providing accurate readings through the specified temperature range for several types of RTD devices.

PropertyValue
Supply Voltage DC
24
Communications
RS-485
Dimensions
3.4 H x 4.4 W x 2.2 D in.
Weight (kg)
0 Kg (kilogram)
Analog Inputs
Up to eight 4-20 mA
Auto Manual Reset
Remote
Conformally Coated
Standard
Temp Sensor Config
8 programmable inputs

SIO-RTD-02-00 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SIO-RTD-02-00RTD MODULE 1'C ACCURACY

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.